(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Screw heads incorporate spring washers to prevent slippage.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
1,538,753 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) or more | 10 | 5 | 20 | [Trivalent Chromate] Trivalent Black | ||
2,230,143 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | 7 Day(s) or more | 10 | 4 | 8 | [Trivalent Chromate] Trivalent White | ||
2,090,665 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 7 Day(s) or more | 10 | 4 | 10 | [Trivalent Chromate] Trivalent White | ||
1,850,203 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 7 Day(s) or more | 10 | 4 | 12 | [Trivalent Chromate] Trivalent White | ||
1,759,718 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 4 | 16 | [Trivalent Chromate] Trivalent White | ||
1,468,515 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 7 Day(s) or more | 10 | 4 | 20 | [Trivalent Chromate] Trivalent White | ||
1,874,700 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 16 Day(s) or more | - | 4 | 10 | [Chromate Plating] Chromate Plating | ||
1,571,748 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 7 Day(s) or more | - | 4 | 12 | [Chromate Plating] Chromate Plating | ||
1,207,806 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 7 Day(s) or more | - | 4 | 20 | [Chromate Plating] Chromate Plating | ||
979,093 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 7 Day(s) or more | - | 4 | 25 | [Chromate Plating] Chromate Plating | ||
2,999,520 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 16 Day(s) or more | 10 | 4 | 10 | [Chrome Plating] Chrome Plating | ||
2,249,640 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 16 Day(s) or more | 10 | 4 | 10 | [Nickel Plating] Nickel Plating | ||
1,895,696 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 7 Day(s) or more | - | 4 | 10 | [Bright Chrome Plating] Bright Chromate Plating | ||
1,571,748 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 7 Day(s) or more | - | 4 | 12 | [Bright Chrome Plating] Bright Chromate Plating | ||
1,407,524 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | 7 Day(s) or more | - | 6 | 16 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...Tải…
Thread Type | Self Tapping Screws | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip Shape | Other special shapes |
Additional Shape | Washer Included | Sales Unit | Box/package |