(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heavy Class, 600HB-PA, Fixed Type, for Heavy Duty, With Roller Bearing, PA Polyurethane Wheel, Electrogalvanized (Part Number)

Heavy Class, 600HB-PA, Fixed Type, for Heavy Duty, With Roller Bearing, PA Polyurethane Wheel, Electrogalvanized
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,975,208VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Starting resistance reduced to lowest level possible. Durability is superb and abrasion-resistance is superior to that of metal.

 
Part Number
607HB-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

1,975,208 VND

1 Piece(s) 11 Day(s) or more 130220.01~320.00254.81035212372100382.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Please check the type/dimensions/specifications of the part 607HB-PA in the Heavy Class, 600HB-PA, Fixed Type, for Heavy Duty, With Roller Bearing, PA Polyurethane Wheel, Electrogalvanized series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 607HB-PA trong chuỗi Heavy Class, 600HB-PA, Fixed Type, for Heavy Duty, With Roller Bearing, PA Polyurethane Wheel, Electrogalvanized.

Products like this...

Part Number
608HB-PA
609HB-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

2,487,566 VND

1 Piece(s) 4 Day(s) or more 165320.01~485.003431126313586130423.2

3,263,675 VND

1 Piece(s) 6 Day(s) or more 187320.01~485.004411126313586150453.2