(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Each axis can be simultaneously moved in any direction using the handle, and fixed.
· Even more handy when used in combination using the M16P1 tapped hole on the magnet stand.
· There are products with ø8 mm, ø12 mm, and ø20 mm holder parts, and products with movable ranges of 0 to 46 mm.
Part Number |
---|
UA-8 |
UA-12 |
UA-20 |
UA-50CL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Shaft Diameter (mm) | External Dimension (mm) |
---|---|---|---|---|---|---|
5,877,194 VND | 1 Piece(s) | 14 Day(s) or more | φ8 | 132×133 | ||
7,389,574 VND | 1 Piece(s) | 14 Day(s) or more | φ12 | 189×157.5×79.5 | ||
7,389,574 VND | 1 Piece(s) | 14 Day(s) or more | φ20 | 189×157.5×79.5 | ||
12,048,877 VND | 1 Piece(s) | 17 Day(s) or more | ~φ46 | 183×133 |
Loading...Tải…
Clamp | Presence |