(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Function Type, Truck Type, for Heavy Duty, Low Floor Type, Polyurethane Wheel With Adjuster Foot (Part Number)

Function Type, Truck Type, for Heavy Duty, Low Floor Type, Polyurethane Wheel With Adjuster Foot
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,673,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Features a dual-end support mechanism for excellent mobility.

[Features]
■ Compact integrated type
· Casters enable easy movement while adjuster foot ensures firm fixing. <The man-hours necessary for mounting the adjuster foot can be reduced.>
· Furthermore, the height can be easily adjusted after equipment has been installed.
■ Selectable foot position and small swivel radius
· The wheel and foot are built into the same part and turn together, enabling the foot position to be freely changed depending on the condition of the installation surface. Also, the swivel radius is almost the same as the caster itself.
■ Reliable safety
· Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.
· Durability is superb and abrasion-resistance is superior to that of metal.
· Highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet and does not damage floors.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.

 
Part Number
102HB2AF-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

1,673,066 VND

1 Piece(s) 4 Day(s) or more 60140.01~220.00196757592924025502.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / With Adjuster Foot Properties Low Floor Stopper (Detail) No
Wheel Material Polyurethane (Adiprene R) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Diameter d(mm) 8.5

Please check the type/dimensions/specifications of the part 102HB2AF-PA in the Function Type, Truck Type, for Heavy Duty, Low Floor Type, Polyurethane Wheel With Adjuster Foot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 102HB2AF-PA trong chuỗi Function Type, Truck Type, for Heavy Duty, Low Floor Type, Polyurethane Wheel With Adjuster Foot.

Products like this...

Part Number
104HB2AF-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

2,036,563 VND

1 Piece(s) 11 Day(s) or more 70220.01~320.0024590901101105028632.6