(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Function Type, 600AF, Fixed Type, Synthetic Rubber Wheel With Adjuster Foot (Part Number)

Function Type, 600AF, Fixed Type, Synthetic Rubber Wheel With Adjuster Foot
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      455,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact integrated type: Casters enable easy movement while adjuster foot ensures firm fixing. Furthermore, the height can be easily adjusted after equipment has been installed.
· Selectable foot position and small turning radius: The wheel and foot are built into the same part and turn together, meaning that the foot position can be freely changed depending on the condition of the installation surface, and that the turning radius is almost the same as just the caster.
· Reliable safety: Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.

 
Part Number
605AF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

571,456 VND

1 Piece(s) 11 Day(s) or more 8158.896481126463218.52.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed / With Adjuster Foot Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Please check the type/dimensions/specifications of the part 605AF in the Function Type, 600AF, Fixed Type, Synthetic Rubber Wheel With Adjuster Foot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 605AF trong chuỗi Function Type, 600AF, Fixed Type, Synthetic Rubber Wheel With Adjuster Foot.

Products like this...

Part Number
603AF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

455,120 VND

1 Piece(s) 4 Day(s) or more 65498540995450206.52