(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Compact integrated type: Casters enable easy movement while adjuster foot ensures firm fixing. Furthermore, the height can be easily adjusted after equipment has been installed.
· Selectable foot position and small turning radius: The wheel and foot are built into the same part and turn together, meaning that the foot position can be freely changed depending on the condition of the installation surface, and that the turning radius is almost the same as just the caster.
· Reliable safety: Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.
Part Number |
---|
603AF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel mounting height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455,120 VND | 1 Piece(s) | 4 Day(s) or more | 65 | 49 | 85 | 40 | 99 | 54 | 50 | 20 | 6.5 | 2 |
Loading...Tải…
Caster Type | Plate Type Fixed / With Adjuster Foot | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Body Material | Cold rolled steel plate (SPCC) |
Mounting Hole Type | Round hole | Wheel Color | Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels) |