(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot) (Part Number)

Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      488,585VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters enable easy movement while adjuster foot ensures firm fixing.

 
Part Number
105AF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

703,331 VND

1 Piece(s) Same day 8158.8757592926321598.52.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / With Adjuster Foot Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Please check the type/dimensions/specifications of the part 105AF in the Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 105AF trong chuỗi Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot).

Frequently asked question (FAQ)FAQ

Question:Question: What is the load limit of the adjuster foot alone?
Answer:Answer: It is the same as the load limit of casters.

Products like this...

Part Number
103AF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

488,585 VND

1 Piece(s) 4 Day(s) or more 6549646478785020466.52