(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster) (Part Number)

Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,239,373VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Truck type. Employs a high tensile material. Strength is doubled by heat treatment. Can turn with 1/3 the force of conventional products.

Part Number
106X-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)

4,284,010 VND

1 Piece(s) 6 Day(s) or more 130485.01~750.00490787810010075489910.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / Dual Wheels Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Ultra Heavy Load Wheel Color Gray Mounting Seat Thickness t(mm) 5

Please check the type/dimensions/specifications of the part 106X-N in the Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 106X-N trong chuỗi Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster).

Products like this...

Part Number
104X-N
107X-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)

3,239,373 VND

1 Piece(s) 11 Day(s) or more 100220.01~320.00294646484845039728.5

4,835,268 VND

1 Piece(s) 4 Day(s) or more 150485.01~750.0058878781001001005812210.5