(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Heavy Class, 100WHB-P, Truck Type, for Super Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel (Part Number)

Super Heavy Class, 100WHB-P, Truck Type, for Super Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,231,226VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.

 
Part Number
104WHB-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

1,231,226 VND

1 Piece(s) 4 Day(s) or more 79220.01~320.00294646484845038398.53.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Heavy Load Roller Bearing Available

Please check the type/dimensions/specifications of the part 104WHB-P in the Super Heavy Class, 100WHB-P, Truck Type, for Super Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 104WHB-P trong chuỗi Super Heavy Class, 100WHB-P, Truck Type, for Super Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel.

Frequently asked question (FAQ)FAQ

Question:Question: What are the suitable applications for the product?
Answer:Answer: (1) When the unloading space cannot be changed. (2) When the total height is too high and the housing is difficult to balance. (3) When moving the housing to save space and labor.

Products like this...

Part Number
105WHB-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

1,961,120 VND

1 Piece(s) 4 Day(s) or more 97320.01~485.00392787810010065484810.54