(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heavy Class, 600HB2-EP, Fixed Type, For Compact Weight, With Radial Bearing, Engineering Plastic Wheel (Part Number)

Heavy Class, 600HB2-EP, Fixed Type, For Compact Weight, With Radial Bearing, Engineering Plastic Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      668,143VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Outstanding shock resistance, can withstand harsh usage, and is lightweight. Excellent heat resistance, cold resistance, and chemical resistance.

 
Part Number
602HB2-EP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

668,143 VND

1 Piece(s) 11 Day(s) or more 60140.01~220.001966030744440256.52.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Special Polymer Compound Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Load Category Heavy Load Roller Bearing Available

Please check the type/dimensions/specifications of the part 602HB2-EP in the Heavy Class, 600HB2-EP, Fixed Type, For Compact Weight, With Radial Bearing, Engineering Plastic Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 602HB2-EP trong chuỗi Heavy Class, 600HB2-EP, Fixed Type, For Compact Weight, With Radial Bearing, Engineering Plastic Wheel.

Products like this...

Part Number
605HB2-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

1,591,935 VND

1 Piece(s) 11 Day(s) or more 92220.01~320.00294914711167653810.52.9