(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) (Part Number)

Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      743,131VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster for heavy items that features low starting resistance, turns smoothly, and does not become distorted even when fixed for long periods of time under heavy loads.

 
Part Number
108HB-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

2,893,786 VND

1 Piece(s) 6 Day(s) or more 165320.01~485.00343909011011013042106Available10.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 108HB-P in the Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 108HB-P trong chuỗi Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster).

Frequently asked question (FAQ)FAQ

Question:Question: What is roller bearing?
Answer:Answer: It is a bearing that uses cylindrical rollers instead of the general spherical roller. Because the contact surface is a line instead of a point, it can withstand large loads.

Products like this...

Part Number
104ZH-P
105HB-P
106HB-P
107HB-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

743,131 VND

1 Piece(s) 4 Day(s) or more 68140.01~220.00156.850506464502851No6.52.3

1,286,210 VND

1 Piece(s) 4 Day(s) or more 92220.01~320.00225.471719090653856Available10.53.2

1,538,006 VND

1 Piece(s) 4 Day(s) or more 106220.01~320.00235.271719090753862Available10.53.2

2,151,561 VND

1 Piece(s) 4 Day(s) or more 130220.01~320.00254.8717190901003873Available10.53.2