(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Middle-Class 100ZHs - Truck Type - for Heavy Load - with Stopper - Synthetic Rubber Wheels (Gasket Caster) (Part Number)

Middle-Class 100ZHs - Truck Type - for Heavy Load - with Stopper - Synthetic Rubber Wheels (Gasket Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      812,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
104ZHZS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

812,120 VND

1 Piece(s) 11 Day(s) or more 6880.01~140.0083.3505064645028656.52.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) With Rotation Stopper
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Please check the type/dimensions/specifications of the part 104ZHZS in the Middle-Class 100ZHs - Truck Type - for Heavy Load - with Stopper - Synthetic Rubber Wheels (Gasket Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 104ZHZS trong chuỗi Middle-Class 100ZHs - Truck Type - for Heavy Load - with Stopper - Synthetic Rubber Wheels (Gasket Caster).

Products like this...

Part Number
105ZHS
106ZHS
107ZHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

1,150,093 VND

1 Piece(s) 11 Day(s) or more 9180.01~140.00117.67171909063378510.53.2

1,368,026 VND

1 Piece(s) 11 Day(s) or more 106140.01~220.001477171909075378510.53.2

1,769,626 VND

1 Piece(s) 11 Day(s) or more 130140.01~220.00171.5717190901003810410.53.2