(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Middle Class 100ZH Truck Type Synthetic Resin Wheel (Packing Caster) for Heavy Loads (Part Number)

Middle Class 100ZH Truck Type Synthetic Resin Wheel (Packing Caster) for Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      725,133VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
106ZH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

1,217,426 VND

1 Piece(s) 4 Day(s) or more 106140.01~220.001477171909075377510.53.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Please check the type/dimensions/specifications of the part 106ZH in the Middle Class 100ZH Truck Type Synthetic Resin Wheel (Packing Caster) for Heavy Loads series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 106ZH trong chuỗi Middle Class 100ZH Truck Type Synthetic Resin Wheel (Packing Caster) for Heavy Loads.

Products like this...

Part Number
104ZHZ
107ZH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

725,133 VND

1 Piece(s) 11 Day(s) or more 6880.01~140.0083.3505064645028516.52.3

1,573,210 VND

1 Piece(s) 11 Day(s) or more 130140.01~220.00171.571719090100388810.53.2