(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) (Part Number)

Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,085VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability is tremendous since both the main body and wheel are made of steel. Ideal for items that are fixed outdoors or on concrete surfaces for long periods of time.

 
Part Number
602-FE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

199,085 VND

1 Piece(s) 11 Day(s) or more 5535.01~80.0078.4Round holes (two holes)43-551940172

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Cold rolled steel plate (SPCC)
Wheel Characteristics Abrasion Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 602-FE in the Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 602-FE trong chuỗi Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster).

Products like this...

Part Number
603-FE
605-FE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

252,328 VND

1 Piece(s) 4 Day(s) or more 6680.01~140.0098Round holes (two holes)48-602351202

313,681 VND

1 Piece(s) 4 Day(s) or more 80140.01~220.00147Round hole7036855163242.3