(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster) (Part Number)

Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      179,020VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unlike synthetic rubber wheels, wheel distortion does not remain even after being left for long periods of time, and floor damage is less than that of steel.
· Excellent abrasion resistance, self lubricity, and shock resistance.
· superior oil resistance, solvent resistance, and chemical resistance properties.

 
Part Number
603-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

200,533 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0078.4Round holes (two holes)48-602350226.52

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 603-N in the Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 603-N trong chuỗi Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster).

Products like this...

Part Number
602-N
605-N
606-N
607-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

179,020 VND

1 Piece(s) 4 Day(s) or more 5535.01~80.0068.6Round holes (two holes)43-551940186.52

277,028 VND

1 Piece(s) 4 Day(s) or more 8080.01~140.00127.4Round hole7036855163256.52.3

350,736 VND

1 Piece(s) 4 Day(s) or more 93140.01~220.00156.8Round hole7036855175256.52.3

490,323 VND

1 Piece(s) 11 Day(s) or more 123140.01~220.00186.2Round hole80369753100278.52.3