(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nylon Wheel (Packing Caster) with Standard Class 100-Ns Track Type Stopper (Part Number)

Nylon Wheel (Packing Caster) with Standard Class 100-Ns Track Type Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      280,216VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent abrasion resistance, self-lubricity, and shock resistance. Unlike steel wheels, does not damage floors.

 
Part Number
104-NS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

284,743 VND

1 Piece(s) 11 Day(s) or more 6780.01~140.0083.3472960425022546.52

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 104-NS in the Nylon Wheel (Packing Caster) with Standard Class 100-Ns Track Type Stopper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 104-NS trong chuỗi Nylon Wheel (Packing Caster) with Standard Class 100-Ns Track Type Stopper.

Frequently asked question (FAQ)FAQ

Question:Question: What is the UL Standard (94V-2)?
Answer:Answer: UL standard is the standard that certifies the flame retardance of products including electrical appliances and electrical parts used in the United States. While receiving UL standard certification is optional, many states and local governments make it compulsory, so most of the electrical products sold in the US are UL-certified products. Our nylon casters are designed as UL standard products in order to avoid export issues.

Products like this...

Part Number
103-NS
105-NS
106-NS
107-NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

280,216 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0078.4472960425022536.52

396,553 VND

1 Piece(s) 4 Day(s) or more 8080.01~140.00127.4543670546325686.52.3

470,261 VND

1 Piece(s) 4 Day(s) or more 93140.01~220.00156.8543670547525736.52.3

728,033 VND

1 Piece(s) 4 Day(s) or more 123140.01~220.00186.28056997510027938.52.9