(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster) (Part Number)

Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A commonly-used wheel with high load resistance.

 
Part Number
104S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

292,453 VND

1 Piece(s) 11 Day(s) or more 6735.01~80.0053.947296042502054Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 104S in the Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 104S trong chuỗi Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster).

Products like this...

Part Number
103S
105S
107S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

289,380 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.004947296042502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

379,963 VND

1 Piece(s) 11 Day(s) or more 8035.01~80.0058.854367054632167Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

746,880 VND

1 Piece(s) 11 Day(s) or more 12380.01~140.0083.3805699751002293Black (Foil-Type Synthetic Rubber Wheel)8.52.9