(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster) (Part Number)

Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,756VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A commonly-used wheel with high load resistance.

 
Part Number
104
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

244,901 VND

1 Piece(s) 11 Day(s) or more 6735.01~80.0053.947296042502045Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 104 in the Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 104 trong chuỗi Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster).

Products like this...

Part Number
102
103
106
107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

180,756 VND

1 Piece(s) 11 Day(s) or more 5535.01~80.0039.245265437401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)4.52

199,085 VND

1 Piece(s) 11 Day(s) or more 6535.01~80.004947296042502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

455,120 VND

1 Piece(s) 4 Day(s) or more 9335.01~80.0063.754367054752163Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

652,875 VND

1 Piece(s) 11 Day(s) or more 12380.01~140.0083.3805699751002283Black (Foil-Type Synthetic Rubber Wheel)8.52.9