(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The width across flats and thickness are narrow, and can be turned with a small wrench.
Part Number |
---|
LN-16 |
LN-20 |
LN-24 |
LN-32 |
LN-36 |
LNS-16 |
LNS-20 |
LNS-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Screw Size MXP |
---|---|---|---|---|---|---|---|---|
263,981 VND | 1 Piece(s) | 6 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 16X1.5 | ||
235,041 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 20X1.5 | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 24X1.5 | ||
288,428 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 32X1.5 | ||
328,270 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 36X1.5 | ||
275,281 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS303 | No | 16X1.5 | ||
301,578 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS303 | No | 20X1.5 | ||
328,270 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS303 | No | 24X1.5 |