(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Miniature Valve for Instrumentation, Glove Type (RV-6-R)

Miniature Valve for Instrumentation, Glove Type (RV-6-R)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      913,538VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ To connect the outside of the copper pipe to the inside of the ring by crimping
・ No thread cutting or brazing welding required
・ It can be connected simply by tightening the cap nut
・ It does not require special tools, fire, adhesive, etc.
・ After use, it can be easily removed and reattached for storage, inspection, and piping
・ The outer surface is nickel plated
・ It has excellent corrosion resistance to the external atmosphere
・ The beautiful external appearance also makes it a decoration for the process

Part Number
RV-6-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength L
(mm)
Nominal Diameter of Piping Thread

913,538 VND

1 Piece(s) 6 Day(s) or more 606.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUS304 Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.96
Height H(mm) 38 Handle Dia. D(Ø) 35 Operation Method Manual
Orifice Dia(φ mm) 3.0 Main Body Specifications Miniature Valve for Instrumentation