(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Valve for Instrumentation, Glove Half Type

Miniature Valve for Instrumentation, Glove Half Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      849,046VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Connection is performed via crimping of the copper tubing exterior to the inner surface of the ring, so neither threading nor brazing welding are required. Connection can be performed simply by tightening the cap nut.

Part Number
RV-6A-R
RV-6B-R
RV-8A-R
RV-8B-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Length L
(mm)
Nominal Diameter of Piping Thread

849,046 VND

1 Piece(s) 13 Day(s) or more 61/8B516.0

850,688 VND

1 Piece(s) 13 Day(s) or more 61/4B53.06.0

870,063 VND

1 Piece(s) 13 Day(s) or more 81/8B518.0

870,610 VND

1 Piece(s) 11 Day(s) or more 81/4B53.08.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUS304 Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type R Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.96
Height H(mm) 38 Handle Dia. D(Ø) 35 Operation Method Manual
Orifice Dia(φ mm) 3.0 Main Body Specifications Miniature Valve for Instrumentation