(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Made From Stainless Steel, 15.6 MPa Screw-In, Panel Nut Included, Ultra-Lightweight Adjustable Valve

Made From Stainless Steel, 15.6 MPa Screw-In, Panel Nut Included, Ultra-Lightweight Adjustable Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,296,978VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact to help facilitate plumbing work in tight spaces. This product uses oxygen- and oil-free processing.

Part Number
UN-116PB-SH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

18,296,978 VND

1 Piece(s) 13 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUS316 Applicable Fluid Water / Air / Oil / Gas
Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 1/4B Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::15.6 Length L(mm) 48
Height H(mm) 77.0 Handle Dia. D(Ø) 40 Operation Method Manual
Orifice Dia(φ mm) 1.6 MAX Cv value .017 Panel Opening Diameter(φ) 16.5
Panel End Face, Connecting Pipe Center Distance(mm) 25.0 Panel Thickness T (Min)(mm) 2.5 Panel Thickness T (Max)(mm) 7.0
Main Body Specifications With Panel Nut, For Ultra-Fine Adjustment