(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber unit heat-resistant type (Part Number)

Fiber unit heat-resistant type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,218,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber unit of heat resistant type.

Part Number
NF-DH03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Applicable part Detection Distance details
(mm)

6,740,685 VND

1 Piece(s) 12 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Stainless Steel] SUS~1000Retro-Reflective-60~3502225M6 ScrewReflective Type 350℃Coaxial-50~940

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side / Transparent Objects Detection Light Type Standard
Light Source Red LED Head Shape Screw Amplifier Installation Type Separate Type
Operating Environment Standard / Heat Resistant Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard
Output - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory (Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm)
Cable - Head material SUS Protection Fittings -
Types - Receptor angle -