(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber unit heat-resistant type (Part Number)

Fiber unit heat-resistant type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,218,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber unit of heat resistant type.

Part Number
NF-TH02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Applicable part Detection Distance details
(mm)

4,780,493 VND

1 Piece(s) 16 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Stainless Steel] SUS~4000--40~1801735M4 ScrewThrough Beam Type 180 ℃Free Cut-180~4000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side / Transparent Objects Detection Light Type Standard
Light Source Red LED Head Shape Screw Amplifier Installation Type Separate Type
Operating Environment Standard / Heat Resistant Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard
Output - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory (Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm)
Cable - Head material SUS Protection Fittings -
Types - Receptor angle -

Please check the type/dimensions/specifications of the part NF-TH02 in the Fiber unit heat-resistant type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF-TH02 trong chuỗi Fiber unit heat-resistant type.

Products like this...

Part Number
NF-DH01
NF-DH02
NF-DH03
NF-TH01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Applicable part Detection Distance details
(mm)

4,780,493 VND

1 Piece(s) 8 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Stainless Steel] SUS~2000Retro-Reflective-40~1801835M6 ScrewReflective Type 180℃Free Cut-100~1100

1,218,683 VND

1 Piece(s) 8 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Stainless Steel] SUS~1000Retro-Reflective-40~1002025M6 ScrewReflective Type 100℃Free Cut-50~850

6,740,685 VND

1 Piece(s) 12 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Stainless Steel] SUS~1000Retro-Reflective-60~3502225M6 ScrewReflective Type 350℃Coaxial-50~940

1,457,731 VND

1 Piece(s) 8 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Brass Nickel Plating] Brass Nickel Plating~3000--40~1001525M4 ScrewThrough Beam Type 100℃Lens Installation (A-75 page) Free Cut-100~2400