(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Unit bending-resistant type (Part Number)

Fiber Unit bending-resistant type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,080,684VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to remove even when attached to moving parts, high flexibility.
· Flexibility testing done with 800,000 cycles.
· Limited reflection type that are suitable for glass substrate alignment also available.

 
Part Number
NF-DC06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Detection Light Type Head Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Detection Distance details
(mm)

3,861,684 VND

1 Piece(s) 9 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single UseStandardSquare[Plastic] ABS~30Limited ReflectionStandard0~70173.829Flex ResistantPVC4-Bending-resistant (R2 / R4 mm) type, glass substrate alignment0~23

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side Light Source Green LED
Amplifier Installation Type Separate Type Ambient operating humidity range(%) 35::85 Output -
Fiber unit features Free Cut Applicable part - Center Detection Distance(mm) -
Output Mode - Timer Function - Indicator Light -
Accessory - Cable - Head material -
Protection Fittings - Types - Receptor angle -