(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Optic Unit Screw Mounting (Part Number)

Fiber Optic Unit Screw Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      663,534VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.

Part Number
NF-DK06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Light Source Head Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Head material Detection Distance details
(mm)

733,059 VND

1 Piece(s) 9 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS303~2000Retro-Reflective18SUS25M6 Screw MountingStandard TypeFree CutSUS30380~1200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side Detection Light Type Standard
Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -40::70
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard Output -
Applicable part - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Cable - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part NF-DK06 in the Fiber Optic Unit Screw Mounting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF-DK06 trong chuỗi Fiber Optic Unit Screw Mounting.

Products like this...

Part Number
FD-TT2
NF-DB01
NF-DM01
NF-DM02
NF-DM02-G4
NF-DT01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Light Source Head Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Head material Detection Distance details
(mm)

663,534 VND

1 Piece(s) 7 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Hex-~300Retro-Reflective18-15M3 Screw MountingStandard TypeFree Cut-10~300

663,534 VND

1 Piece(s) 14 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS~2000Retro-Reflective20SUS25M6 Screw MountingCoaxial TypeFree CutSUS75~1200

709,884 VND

1 Piece(s) 9 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS~2000Retro-Reflective12SUS25M4 Screw MountingStandard TypeFree CutSUS60~1100

733,059 VND

1 Piece(s) 9 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS~500Retro-Reflective12SUS15M4 Screw MountingCoaxial TypeLens Installation (A-41 page) Free CutSUS30~500

1,405,134 VND

1 Piece(s) 9 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red LEDScrew[Stainless Steel] SUS~1000Narrow Vision Reflex25SUS15M4 Screw MountingCoaxial TypeLens Installation (A-41 page) Free CutSUS30320~680

848,934 VND

1 Piece(s) 7 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS~500Retro-Reflective13SUS15M3 Screw MountingCoaxial TypeLens Installation (A-41 page) Free CutSUS30~500