(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Optic Unit Screw Mounting (Part Number)

Fiber Optic Unit Screw Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      663,534VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.

Part Number
NF-DT01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Light Source Head Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Head material Detection Distance details
(mm)

848,934 VND

1 Piece(s) 7 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate-Screw[Stainless Steel] SUS~500Retro-Reflective13SUS15M3 Screw MountingCoaxial TypeLens Installation (A-41 page) Free CutSUS30~500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side Detection Light Type Standard
Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -40::70
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard Output -
Applicable part - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Cable - Protection Fittings - Types -
Receptor angle -