(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.
Part Number |
---|
NF-DM02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Light Source | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
733,059 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | - | Screw | [Stainless Steel] SUS | ~500 | Retro-Reflective | 12 | SUS | 15 | M4 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | SUS | 30~500 |
Loading...Tải…
Type | Fiber Unit | Detection Object | Colored Side | Detection Light Type | Standard |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::70 |
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard | Output | - |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | - |
Timer Function | - | Indicator Light | - | Accessory | - |
Cable | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part NF-DM02 in the Fiber Optic Unit Screw Mounting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF-DM02 trong chuỗi Fiber Optic Unit Screw Mounting.
Part Number |
---|
NF-DB01 |
NF-DK06 |
NF-DM01 |
NF-DM02-G4 |
NF-DT01 |
NF-TB01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Light Source | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
663,534 VND | 1 Piece(s) | 14 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | - | Screw | [Stainless Steel] SUS | ~2000 | Retro-Reflective | 20 | SUS | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | SUS | 75~1200 | ||
733,059 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | - | Screw | [Stainless Steel] SUS303 | ~2000 | Retro-Reflective | 18 | SUS | 25 | M6 Screw Mounting | Standard Type | Free Cut | SUS303 | 80~1200 | ||
709,884 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | - | Screw | [Stainless Steel] SUS | ~2000 | Retro-Reflective | 12 | SUS | 25 | M4 Screw Mounting | Standard Type | Free Cut | SUS | 60~1100 | ||
1,405,134 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red LED | Screw | [Stainless Steel] SUS | ~1000 | Narrow Vision Reflex | 25 | SUS | 15 | M4 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | SUS303 | 20~680 | ||
848,934 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | - | Screw | [Stainless Steel] SUS | ~500 | Retro-Reflective | 13 | SUS | 15 | M3 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | SUS | 30~500 | ||
663,534 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | - | Screw | [Stainless Steel] SUS | ~4000 | - | 15 | - | 30 | M4 Screw Mounting | Standard Type | Lens Installation (A-75 page) Free Cut | SUS | 250~4000 |