(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber unit sleeve (Head view/side view) type (Part Number)

Fiber unit sleeve (Head view/side view) type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      733,059VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Since the tip is thin, freedom of installation is high and alignment is easy.

[Features]
· Sleeve (head view)... Since the tip is thin, installation can be done freely and positioning is easy.
· Long type of sleeve hence can add bending to the sleeve.
· Lineup of screw mounting type and cylindrical type.
· Sleeve (side view)... ideal for detection in narrow places as it can bend light 90 degrees.
· Unbreakable type, variety such as heat resistant type.
· sleeve-type side view with a thin tip eliminates the problem of installation space.
· Ideal for detection at complicated places such as connector pin detection, etc.

Part Number
NF-DK33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Head Shape Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Length L
(mm)
Bending radius R
(mm)
Connecting Type Specification (type) Head material Protection Fittings Types Receptor angle Detection Distance details
(mm)
Bending radius R details
(mm)

1,822,284 VND

1 Piece(s) 9 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateCylinder[Stainless Steel] SUS303~1000Retro-Reflective1525Core diameter φ5Side-view type, Ø2.7 sleeve: 65 mm lengthSUS304 (sleeve)---30~680-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side Detection Light Type Standard
Light Source Red LED Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -40::70 Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard
Fiber clothing material SUS Output - Fiber unit features Free Cut
Applicable part - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Cable -