(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fiber optic unit that detects with band-shaped light.
It is suitable for cases where the workpiece passage position is not constant or for detecting a complicated workpiece.
[Features]
・ Screen Fiber: This is a gas clean fiber that spreads light in a band with a lens. Since near parallel light is realized, the transmission type can detect a subtle difference in light amount compared to the array fiber
・ Array Fiber: An array fiber consists of a single core of fiber and a strip of light. Since the light is spread, it is easy to adjust the optical axis, especially for the transmissive type. Also, when using a reflective type to detect minute objects at a short distance, the amount of light received is greater than with a screen fiber, enabling stable detection
Part Number |
---|
NF-TS28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Cable | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,950,909 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Wide | - | ~4000 | - | -40~70 | 19 | 5 | 25 | - | PE | 25 | Through Beam Type | Array Fiber with 13mm width / head ON / free cut | D3RF / D2RF / BRF series | - | - | BSBM | 100~4000 |
Loading...Tải…
Type | Fiber Unit | Light Source | Red LED | Head Shape | Square |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard | Connecting Type | - | Output | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part NF-TS28 in the Fiber Optic Unit Screen/Array NF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF-TS28 trong chuỗi Fiber Optic Unit Screen/Array NF Series.
Part Number |
---|
NF-DZ01 |
NF-DZ02 |
NF-DZ03 |
NF-TS40 |
NF-TZ05 |
NF-TZ07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Cable | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,162,959 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~1000 | Retro-Reflective | -40~60 | 15 | 7 | 28 | - | PVC | 25 | Retroreflective Type | Screen fiber / head ON / free cut | D3RF/D2RF Series | - | - | - | 59~620 | ||
2,818,809 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / head ON / free cut | D3RF / D2RF / BRF series | - | - | - | 51~600 | ||
2,818,809 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / side ON / free cut | D3RF / D2RF / BRF series | - | - | - | 45~530 | ||
5,785,209 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] ABS | ~4000 | - | -40~60 | 20 | 5.1 | 69.3 | - | PE | 2 | Through Beam Type | Screen 40 mm width / non-breaking / side ON / free cut | D3RF / D2RF / BRF series | - | - | - | 2500~3600 | ||
3,050,559 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~2000 | - | -40~70 | 15 | 5 | 15 | - | PE | 25 | Through Beam Type | Array Fiber with 5.25mm width / head ON / free cut | D3RF / D2RF / BRF series | - | - | - | 130~1350 | ||
9,261,459 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Small Area / Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~4000 | - | -40~55 | 16 | 5 | 65 | PMMA | PE | 1 | Through Beam Type | Screen fiber 32 mm width / non-breaking / side ON / free cut | D3RF / D2RF / BRF series | Slit (for short-range light saturation/small object detection) | - | - | 2500~3700 |