(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Unit simple mounting type (Part Number)

Fiber Unit simple mounting type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,147,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square type with mounting hole that can be installed easily.

[Features]
· Square type with mounting hole that can be easily installed.
· Also available are head ON / side ON interchangeable type with attachable in any direction.
· Head ON, side ON, flat ON lineup.
· Bending radius R1 mm or R4 mm.
· Head ON / side ON interchangeable type.
· Regarding head ON / side ON switching type, that can change the drawing direction of the fiber, 1 model supports 2 mounting.
· No need to stock multiple models for different installation directions.
· The fiber section will not break R1 mm hence handling is easy as well.

Part Number
NF-DE02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Shape Detection Light Type Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber core material Fiber Type (Selectable only when Amplifier is not installed) Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Detection Distance details
(mm)

2,390,016 VND

1 Piece(s) 8 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateSmall Spots~200Retro-Reflective10210PMMADoes not break / bendPE1Head ON / side ON dual use typeBending radius 1 mm, non-breaking (R 1 mm) type, free cut12~160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Unit Detection Object Colored Side Light Source Red LED
Head Shape Square Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -40::60 Ambient operating humidity range(%) 35::85
Connecting Type - Output - Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Accessory - Cable -
Head material - Protection Fittings - Types -
Receptor angle -