(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Square type with mounting hole that can be installed easily.
[Features]
· Square type with mounting hole that can be easily installed.
· Also available are head ON / side ON interchangeable type with attachable in any direction.
· Head ON, side ON, flat ON lineup.
· Bending radius R1 mm or R4 mm.
· Head ON / side ON interchangeable type.
· Regarding head ON / side ON switching type, that can change the drawing direction of the fiber, 1 model supports 2 mounting.
· No need to stock multiple models for different installation directions.
· The fiber section will not break R1 mm hence handling is easy as well.
Part Number |
---|
NF-TR05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Detection Light Type | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,147,250 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | Standard | ~4000 | - | 8 | 3 | 11 | - | Flex Resistant | - | 4 | - | Bending-resistant (R2 / R4 mm) type, free cut | 320~3600 |
Loading...Tải…
Type | Fiber Unit | Detection Object | Colored Side | Light Source | Red LED |
---|---|---|---|---|---|
Head Shape | Square | Case Material | Polycarbonate (PC) | Amplifier Installation Type | Separate Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::60 | Ambient operating humidity range(%) | 35::85 |
Connecting Type | - | Output | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Accessory | - | Cable | - |
Head material | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part NF-TR05 in the Fiber Unit simple mounting type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF-TR05 trong chuỗi Fiber Unit simple mounting type.
Part Number |
---|
NF-DE01 |
NF-DE02 |
NF-TE05 |
NF-TR06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Type | Shape | Detection Light Type | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,390,016 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Small Spots | ~200 | Retro-Reflective | 10 | 2 | 7 | PMMA | Does not break / bend | PE | 1 | - | Bending radius 1 mm, non-breaking (R 1 mm) type, free cut | 10~140 | ||
2,390,016 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Small Spots | ~200 | Retro-Reflective | 10 | 2 | 10 | PMMA | Does not break / bend | PE | 1 | Head ON / side ON dual use type | Bending radius 1 mm, non-breaking (R 1 mm) type, free cut | 12~160 | ||
2,147,250 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | Standard | ~2000 | - | 8.5 | 3 | 11 | - | Flex Resistant | - | 4 | - | Bending-resistant (R2 / R4 mm) type, free cut | 130~1600 | ||
2,147,250 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | Standard | ~4000 | - | 8 | 3 | 11 | - | Flex Resistant | - | 4 | - | Bending-resistant (R2 / R4 mm) type, free cut | 500~3600 |