(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A carbon steel pipe. Generally used for steam piping.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter | Length (mm) | Qty. |
---|---|---|---|---|---|---|---|---|
1,983,436 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 15A | 1000 | 4 | ||
1,695,228 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 15A | 2000 | 2 | ||
2,270,978 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 20A | 1000 | 4 | ||
2,942,778 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 25A | 1000 | 4 | ||
2,245,140 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 25A | 2000 | 2 | ||
4,065,178 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 32A | 1000 | 4 | ||
3,095,631 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 32A | 2000 | 2 | ||
4,498,235 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 40A | 1000 | 4 | ||
3,491,121 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 40A | 2000 | 2 | ||
5,904,188 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 50A | 1000 | 4 | ||
4,667,943 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 50A | 2000 | 2 | ||
7,866,029 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 65A | 1000 | 4 | ||
6,518,830 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 65A | 2000 | 2 | ||
9,264,901 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 80A | 1000 | 4 | ||
7,705,618 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 14 Day(s) or more | 80A | 2000 | 2 | ||
12,578,643 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 14 Day(s) or more | 100A | 1000 | 4 |
Loading...Tải…
Surface Treatment | Zinc Plating | Screw thread | Double-ended screw thread |