(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pad with metal fitting excellent in durability of bellows part.
[Features]
· Lineup includes 4 types of material; Made of nitrile, silicone, urethane and fluorine.
· Conductive and capable of suctioning various items.
· Improved bellows durability provides greater durability than previous bellows-type suction pads.
· Excellent oil resistance and heat resistance make the product usable in various environments of metal fittings.
· Features bellows part and has excellent cushioning.
[Applications]
· For suctioning spherical and angled-surface items.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
406,941 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | Vertical Outlet | ||
442,801 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | Vertical Outlet | ||
455,950 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | Vertical Outlet | ||
491,806 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | Vertical Outlet | ||
683,441 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | Vertical Outlet | ||
447,183 VND | 1 Piece(s) | 9 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | Vertical Outlet | ||
482,641 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | Vertical Outlet | ||
761,531 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | Vertical Outlet | ||
509,735 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | Vertical Outlet | ||
581,051 VND | 1 Piece(s) | 9 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | Vertical Outlet | ||
534,038 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | Vertical Outlet | ||
614,516 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | Vertical Outlet | ||
607,743 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | Vertical Outlet | ||
3,224,543 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 75 | Vertical Outlet | ||
1,431,541 VND | 1 Piece(s) | 4 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 75 | Vertical Outlet | ||
1,777,110 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 75 | Vertical Outlet | ||
299,770 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | Lateral Outlet | ||
333,238 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | Lateral Outlet | ||
315,308 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | Lateral Outlet | ||
351,166 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | Lateral Outlet | ||
348,776 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | Lateral Outlet | ||
384,633 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | Lateral Outlet | ||
605,353 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | Lateral Outlet | ||
355,548 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | Lateral Outlet | ||
424,871 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | Lateral Outlet | ||
496,188 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 30 | Lateral Outlet | ||
400,170 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | Lateral Outlet | ||
482,641 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | Lateral Outlet | ||
558,156 VND | 1 Piece(s) | 4 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | Lateral Outlet | ||
621,291 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | Lateral Outlet | ||
2,979,520 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 75 | Lateral Outlet | ||
1,534,076 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 75 | Lateral Outlet | ||
2,263,970 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 110 | Lateral Outlet | ||
3,767,181 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 110 | Lateral Outlet | ||
2,550,031 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 150 | Lateral Outlet |
Loading...Tải…
Pad Type | Lip portion is thin / Holder Set | Pad Shape | Bellows | Material | Rubber-based |