(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad With Buffer Bracket/NAPJTS and YS (Part Number)

Pad With Buffer Bracket/NAPJTS and YS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      768,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A thin lip-type pad that enables suctioning of spherical and angled surface items.
[Features]
· A thin lip-type having 2 bellows.
· Exceptional durability and a long lifespan.
· Has bellows and excellent cushioning.
· Dry bearings are used in the stroke part for excellent durability.
[Applications]
· For suctioning spherical and angled-surface items.

Part Number
NAPJYS-20-15-N-O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

1,266,345 VND

1 Piece(s) 10 Day(s) or more Attachment TypePush-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1202015Lateral Outlet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Lip portion is thin / Holder Set Pad Shape Two-Step bellows Material Rubber-based

Please check the type/dimensions/specifications of the part NAPJYS-20-15-N-O in the Pad With Buffer Bracket/NAPJTS and YS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NAPJYS-20-15-N-O trong chuỗi Pad With Buffer Bracket/NAPJTS and YS.

Products like this...

Part Number
NAPJTS-10-10-N-T
NAPJTS-10-10-S
NAPJTS-10-10-S-O
NAPJYS-20-15-N-T
NAPJYS-20-15-S
NAPJYS-20-15-S-O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

1,040,843 VND

1 Piece(s) 10 Day(s) or more Attachment TypeBarbed Couplers[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet

1,043,233 VND

1 Piece(s) 10 Day(s) or more Attachment Type[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

1,112,556 VND

1 Piece(s) 10 Day(s) or more Attachment TypePush-In Fitting[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

1,219,333 VND

1 Piece(s) 10 Day(s) or more Attachment TypeBarbed Couplers[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1202015Lateral Outlet

1,219,333 VND

1 Piece(s) 10 Day(s) or more Attachment Type[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2502015Lateral Outlet

1,288,656 VND

1 Piece(s) 10 Day(s) or more Attachment TypePush-In Fitting[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat ResistantWhite-60~2502015Lateral Outlet