(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A thin lip-type pad that enables suctioning of spherical and angled surface items.
[Features]
· A thin lip-type having 2 bellows.
· Exceptional durability and a long lifespan.
· Has bellows and excellent cushioning.
· Dry bearings are used in the stroke part for excellent durability.
[Applications]
· For suctioning spherical and angled-surface items.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
768,305 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 3 | Vertical Outlet | ||
869,126 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 3 | Vertical Outlet | ||
940,445 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 3 | Vertical Outlet | ||
893,828 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 3 | Vertical Outlet | ||
922,913 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 6 | 3 | Vertical Outlet | ||
936,061 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 6 | 3 | Vertical Outlet | ||
893,828 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 6 | Vertical Outlet | ||
962,753 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 6 | Vertical Outlet | ||
916,138 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 6 | Vertical Outlet | ||
920,631 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 6 | Vertical Outlet | ||
987,455 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 6 | Vertical Outlet | ||
940,445 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | 6 | Vertical Outlet | ||
960,763 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 8 | 3 | Vertical Outlet | ||
916,138 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 8 | 3 | Vertical Outlet | ||
893,828 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | 3 | Vertical Outlet | ||
922,913 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 8 | 3 | Vertical Outlet | ||
1,032,078 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 8 | 6 | Vertical Outlet | ||
893,828 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 8 | 6 | Vertical Outlet | ||
962,753 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 8 | 6 | Vertical Outlet | ||
1,005,385 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 8 | 6 | Vertical Outlet | ||
916,138 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | 6 | Vertical Outlet | ||
987,455 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | 6 | Vertical Outlet | ||
940,445 VND | 1 Piece(s) | 10 Day(s) or more | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | 6 | Vertical Outlet | ||
1,150,406 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 10 | Vertical Outlet | ||
1,221,723 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 10 | Vertical Outlet | ||
1,016,540 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,040,843 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,043,233 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,112,556 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,065,545 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,221,723 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 15 | Vertical Outlet | ||
1,291,048 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 15 | Vertical Outlet | ||
1,087,856 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,110,166 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,112,556 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,183,875 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,136,861 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,157,180 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 10 | 15 | Vertical Outlet | ||
1,228,495 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 10 | 15 | Vertical Outlet | ||
1,181,483 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15 | 10 | Vertical Outlet | ||
1,027,695 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,096,621 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,050,008 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,076,701 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,050,008 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,121,321 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,074,310 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,099,011 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 15 | 10 | Vertical Outlet | ||
1,250,808 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15 | 15 | Vertical Outlet | ||
1,322,121 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15 | 15 | Vertical Outlet | ||
1,096,621 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,168,336 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,146,023 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,121,321 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,190,646 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,143,635 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,170,328 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 15 | 15 | Vertical Outlet | ||
1,239,650 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 15 | 15 | Vertical Outlet | ||
1,355,590 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | 15 | Vertical Outlet | ||
1,424,913 VND | 1 Piece(s) | 10 Day(s) or more | Attachment Type | Push-In Fitting | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | 15 | Vertical Outlet |
Loading...Tải…
Pad Type | Lip portion is thin / Holder Set | Pad Shape | Two-Step bellows | Material | Rubber-based |