(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A pad with rotational fasteners.
Part Number |
---|
NAPFTH-6A-10-N-O |
NAPFTH-6A-10-NE-O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Shape | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,110,166 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | 10 | Vertical Outlet | ||
1,150,406 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Push-In Fitting | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 6 | 10 | Vertical Outlet |
Loading...Tải…
Pad Type | Standard / Holder Set / Rotation-Less | Mounting Method | Attachment Type | Material | Rubber-based |