(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Pad With Buffer Type Anchor Fitting: NAPFTH, YH (Part Number)

Pad With Buffer Type Anchor Fitting: NAPFTH, YH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,040,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pad with rotational fasteners.

Part Number
NAPFTH-8A-10-SE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Shape Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

1,110,166 VND

1 Piece(s) 10 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant[Black] Red point on the black-60~250810Vertical Outlet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set / Rotation-Less Mounting Method Attachment Type Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFTH-8A-10-SE in the Pad With Buffer Type Anchor Fitting: NAPFTH, YH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NAPFTH-8A-10-SE trong chuỗi Pad With Buffer Type Anchor Fitting: NAPFTH, YH.

Products like this...

Part Number
NAPFTH-10A-10-N-O
NAPFTH-10A-10-NE
NAPFTH-10A-10-S
NAPFTH-8A-15-N
NAPFTH-8A-15-N-O
NAPFTH-8A-15-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPad Shape Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

1,116,940 VND

1 Piece(s) 10 Day(s) or more [Standard] StandardPush-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet

1,090,248 VND

1 Piece(s) 10 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Nitrile Rubber] Conductive Nitrile RubberStandard / Cold Resistance / Dissipation / Heat Resistant[Black] Blue point on the black-26~1201010Vertical Outlet

1,069,928 VND

1 Piece(s) 10 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

1,099,011 VND

1 Piece(s) 10 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~120815Vertical Outlet

1,170,328 VND

1 Piece(s) 10 Day(s) or more [Standard] StandardPush-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~120815Vertical Outlet

1,121,321 VND

1 Piece(s) 10 Day(s) or more [Standard] Standard[Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~250815Vertical Outlet