(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A suction pad that is easy to install and remove and has excellent maintainability.
[Features]
·Even if the pad shape is different, it has commonality and can be easily replaced.
[Applications]
·Used when replacing pads
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Diameter (mm) | Thread Diameter | Pad Series |
---|---|---|---|---|---|---|---|
203,570 VND | 1 Piece(s) | Same day | 10 | M5 | PC | ||
398,178 VND | 1 Piece(s) | 4 Day(s) or more | 30 | M6 | PC | ||
398,178 VND | 1 Piece(s) | 9 Day(s) or more | 30 | M8 | PC | ||
592,206 VND | 1 Piece(s) | 9 Day(s) or more | 90 | M12 | PC | ||
90,820 VND | 1 Piece(s) | 4 Day(s) or more | 10 | M5 | PF | ||
85,240 VND | 1 Piece(s) | 4 Day(s) or more | 15 | M5 | PF | ||
94,803 VND | 1 Piece(s) | 4 Day(s) or more | 20 | M5 | PF | ||
85,000 VND | 1 Piece(s) | 4 Day(s) or more | 25 | M6 | PF | ||
241,420 VND | 1 Piece(s) | 4 Day(s) or more | 50 | M6 | PF | ||
239,610 VND | 1 Piece(s) | 9 Day(s) or more | 50 | M8 | PF | ||
404,553 VND | 1 Piece(s) | 9 Day(s) or more | 65 | M10 | PH | ||
708,143 VND | 1 Piece(s) | 9 Day(s) or more | 30 | M10 | PK | ||
473,876 VND | 1 Piece(s) | 9 Day(s) or more | 100 | M10 | PK | ||
755,156 VND | 1 Piece(s) | 9 Day(s) or more | 100 | M12 | PK | ||
545,193 VND | 1 Piece(s) | 9 Day(s) or more | 30 | M10 | PKM | ||
357,938 VND | 1 Piece(s) | 9 Day(s) or more | 116 | M5 | PN | ||
357,938 VND | 1 Piece(s) | 14 Day(s) or more | 130 | M5 | PN | ||
271,511 VND | 1 Piece(s) | 4 Day(s) or more | 2A | M3 | PS | ||
134,828 VND | 1 Piece(s) | 9 Day(s) or more | 10 | M5F | PS |
Loading...Tải…
Pad Type | Related Components | Code No. | No |