(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, Robot Peripheral Equipment Small Rotary Joint RJF/RJFS Series

Gripper, Robot Peripheral Equipment Small Rotary Joint RJF/RJFS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,702,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Rotary joint for positioner, focused on small type.
· Small rotational resistance and low sliding resistance.
· High rigidity and low sliding with bearing built-in.
· Standardized with 2 different models of flow.
· New line up with 6/12/16 ports (RJF).
· New lineup with the type controls the height of 12/16 ports (RJFS).

Part Number
RJF-4A-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

13,702,305 VND

1 Piece(s) 22 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Option No Sensor Qty. No
Allowable Rotational Speed(min-1) 350 Rotational Torque(N·m) 0.05 Operating Pressure Range(MPa) -0.1~0.7

Please check the type/dimensions/specifications of the part RJF-4A-6 in the Gripper, Robot Peripheral Equipment Small Rotary Joint RJF/RJFS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RJF-4A-6 trong chuỗi Gripper, Robot Peripheral Equipment Small Rotary Joint RJF/RJFS Series.