(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TD-8, 8 A Type Temperature Control Valve

TD-8, 8 A Type Temperature Control Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,036,312VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
It is a general purpose flange temperature regulating valve, so it is used for temperature regulation in hot water tanks, heat exchangers, heavy fuel heating apparatus, or used for cooling by passing water or refrigerants, or used at low temperatures when the surrounding atmospheric temperature is higher than the set temperature, or when the set temperature is 40°C or less.

 
Part Number
TD8W-J1-15A
TD8W-J1-20A
TD8W-J1-25A
TD8W-J1-32A
TD8W-J1-40A
TD8W-J2-15A
TD8W-J2-20A
TD8W-J2-25A
TD8W-J2-32A
TD8W-J2-40A
TD8W-J3-15A
TD8W-J3-20A
TD8W-J3-25A
TD8W-J3-32A
TD8W-J3-40A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusted Temperature Classification

23,036,312 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)40~60℃

23,356,262 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)40~60℃

24,316,108 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)40~60℃

27,195,648 VND

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)40~60℃

28,955,366 VND

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)40~60℃

23,036,312 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)60~80℃

23,356,262 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)60~80℃

24,316,108 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)60~80℃

27,195,648 VND

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)60~80℃

28,955,366 VND

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)60~80℃

23,036,312 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)80~100℃

23,356,262 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)80~100℃

24,316,108 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)80~100℃

27,195,648 VND

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)80~100℃

28,955,366 VND

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)80~100℃

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Direct Operation for Heating
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 184 or Less Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
Applicable Pressure for Heat Sensitive Tube(MPa) 1.0 or Less Pressure Limit for Valve Inlet(MPa) 0.7 Types For Liquids