(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The outer layer cover of SP4 sputter tubes can easily be delaminated by the insertion length of the Junlon one-touch fitting (W series).
· Tube cut mechanism means it can also be used as a tube cutter.
Part Number |
---|
TS-06 |
TS-08 |
TS-10 |
TS-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tube |
---|---|---|---|---|---|
3,813,999 VND | 1 Piece(s) | 10 Day(s) or more | SP4-06 | ||
3,813,999 VND | 1 Piece(s) | 10 Day(s) or more | SP4-08 | ||
3,813,999 VND | 1 Piece(s) | 10 Day(s) or more | SP4-10 | ||
3,813,999 VND | 1 Piece(s) | 10 Day(s) or more | SP4-12 |
Loading...Tải…
Type | Related Components | Types of Related components | Tool for Peeling |