(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Sensor (FT/FD/FR) (Part Number)

Fiber Sensor (FT/FD/FR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      816,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.

Part Number
FT-R43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Detection Type Head Shape Protection Structure Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Sensing height/width
(mm)

2,144,413 VND

1 Piece(s) 7 Day(s) -[Fiber Sensor (Amplifier)] Fiber SensorThrough-BeamScrewIP67Flex Resistant4Square headM4-2000720-3000-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Amplifier Installation Type Separate Type