(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Sensor (FT/FD/FR) (Part Number)

Fiber Sensor (FT/FD/FR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      816,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.

Part Number
FT-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Detection Type Head Shape Protection Structure Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Sensing height/width
(mm)

941,501 VND

1 Piece(s) Same day 10[Fiber Sensor (Amplifier)] Fiber SensorThrough-BeamScrewIP67Flex Resistant2ThreadedM3-200070-1350-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Amplifier Installation Type Separate Type

Please check the type/dimensions/specifications of the part FT-31 in the Fiber Sensor (FT/FD/FR) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT-31 trong chuỗi Fiber Sensor (FT/FD/FR).

Products like this...

Part Number
FD-61
FD-EG31
FD-L32H
FT-A11
FT-E13
FT-R41W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Detection Type Head Shape Protection Structure Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Sensing height/width
(mm)

816,015 VND

1 Piece(s) 7 Day(s) or more 10[Fiber Sensor (Amplifier)] Fiber SensorReflectiveScrewIP67Flex Resistant4ThreadedM6-200070-1400-

3,018,821 VND

1 Piece(s) 17 Day(s) or more -[Fiber Sensor (Amplifier)] Fiber SensorReflectiveScrewIP40Flexible4Threaded (Ultra-small diameter)M3-5003.5-85-

4,878,941 VND

1 Piece(s) 17 Day(s) or more 10[Fiber Sensor (Amplifier)] Fiber SensorReflectiveSquareIP40Flex Resistant4Glass substrate detection--4,0000-110-

2,700,872 VND

1 Piece(s) 7 Day(s) or more 10[Photoelectric Sensor] Area SensorThrough-BeamSquareIP40Flex Resistant2Wide beam--20001100-360011

3,065,653 VND

1 Piece(s) 12 Day(s) or more -[Fiber Sensor (Amplifier)] Fiber SensorThrough-BeamCylinderIP67Flex Resistant2Cylindrical (Ultra-small diameter)-φ31,0002-52-

3,158,063 VND

1 Piece(s) 7 Day(s) -[Fiber Sensor (Amplifier)] Fiber SensorThrough-BeamScrewIP40Flexible1Square headM4-2000150-3200-