(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2) (Part Number)

New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,013,886VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To more earth and human friendly sensors. The current consumption was reduced by 25%m of the existing consumption. Contribute to environmental protection.

Part Number
EX-32A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetected Objects Detection Type Detection Light Type Head Shape Head Material Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Output Hysteresis Detection distance details
(mm)
Output operation

2,714,543 VND

1 Piece(s) 7 Day(s) or more 10Opaque Objects / Transparent ObjectsReflectiveStandardHex[Zinc Diecast] Zinc Die-Casting (Nickel Plating)-15.6147NPN open-collector transistorHysteresis 15% or less (100 × 100 mm white non-glossy paper)50Light-ON

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Beam Sensors Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP67 Connection method(m) 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core)
Cable length 2 Number of core 3 Power supply voltage 12-24 V DC ±10%