(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Voltage V | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | ||||||
PKP213U05A | PKP213U05B | 0.014 | 1.6 × 10-7 | 0.5 | 4.25 | 8.5 | 1.8° |
PKP214U06A | PKP214U06B | 0.026 | 2.9 × 10-7 | 0.6 | 4.2 | 7 |
* Please refer to the digital catalog for information on part numbers other than the above.
Part number | Excitation maximum static torque N⋅m | Rotor moment of inertia J: kg/m^2 | Rated current A/phase | Resistance Ω/phase | Basic step angle | |
---|---|---|---|---|---|---|
Single axis shaft | Dual axis shaft | |||||
PKP523N12A | PKP523N12B | 0.052 | 9 × 10-7 | 1.2 | 0.63 | 0.72° |
PKP525N12A | PKP525N12B | 0.091 | 18 × 10-7 | 1 |
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
* Please refer to the digital catalog for information on part numbers other than the above.
Part Number |
---|
PKP264D14BA2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Accuracy | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Shaft Diameter | Serial Number | Cable Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,730,355 VND | 1 Piece(s) | 14 Day(s) | Motor Unit | 56.4 | Two-phase | 1.8 | 0.74 | No | Bipolar | ~0.8 | N/A | - | N/A | Dual axis shaft | N/A | N/A | - | 14 | 4 | - | - | Inch size | 2 | Connector connection method |
Loading...Tải…
Voltage Specifications | DC Specifications | Control Method | Open loop | Gearhead type | Standard |
---|
Please check the type/dimensions/specifications of the part PKP264D14BA2 in the High Torque 2-Phase Stepping Motor, Standard type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP264D14BA2 trong chuỗi High Torque 2-Phase Stepping Motor, Standard type, PKP Series.
Part Number |
---|
PKP213D05A-R2EL |
PKP213D05A-R2EL-L |
PKP213D05B |
PKP264D28A |
PKP264D28A-L |
PKP264D28A-R2E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Accessory | Accuracy | Motor winding specification | Motor Case Length | Encoder Resolution | Encoder Output Circuit Format | Shaft Diameter | Serial Number | Cable Identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,520,651 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 20 | Two-phase | 1.8 | 0.02 | No | Bipolar | 0.1 or Less | N/A | - | N/A | Single axis shaft | Available | N/A | - | 5 | 3 | 200P/R | Line Driver Output | Metric size | - | Connector connection method | ||
3,847,350 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 20 | Two-phase | 1.8 | 0.02 | No | Bipolar | 0.1 or Less | N/A | - | 0.6 | Single axis shaft | Available | Connection cable | - | 5 | 3 | 200P/R | Line Driver Output | Metric size | - | Connector connection method | ||
1,949,810 VND | 1 Piece(s) | 15 Day(s) or more | Motor Unit | 20 | Two-phase | 1.8 | 0.02 | No | Bipolar | 0.1 or Less | N/A | - | N/A | Dual axis shaft | N/A | N/A | - | 5 | 3 | - | - | Metric size | - | Connector connection method | ||
1,767,623 VND | 1 Piece(s) | 14 Day(s) | Motor Unit | 56.4 | Two-phase | 1.8 | 0.6 | No | Bipolar | ~0.6 | N/A | - | N/A | Single axis shaft | N/A | N/A | - | 28 | 4 | - | - | Metric size | - | Connector connection method | ||
1,930,971 VND | 1 Piece(s) | Same day | Motor Unit | 56.4 | Two-phase | 1.8 | 0.6 | No | Bipolar | ~0.6 | N/A | - | 0.6 | Single axis shaft | N/A | Connection Cable | - | 28 | 4 | - | - | Metric size | - | Connector connection method | ||
3,402,210 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 56.4 | Two-phase | 1.8 | 0.6 | No | Bipolar | ~0.6 | N/A | - | N/A | Single axis shaft | Available | N/A | - | 28 | 4 | 200P/R | - | Metric size | - | Connector connection method |