(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Torque 2-Phase Stepping Motor, Standard type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, Standard type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,297,153VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size

Drawing

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Voltage
V
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP213U05APKP213U05B0.0141.6 × 10-70.54.258.51.8°
PKP214U06APKP214U06B0.0262.9 × 10-70.64.27

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Part numberExcitation maximum static torque
N⋅m
Rotor moment of inertia
J: kg/m^2
Rated current
A/phase
Resistance
Ω/phase
Basic step angle
Single axis shaftDual axis shaft
PKP523N12APKP523N12B0.0529 × 10-71.20.630.72°
PKP525N12APKP525N12B0.09118 × 10-71

* Please refer to the digital catalog for information on part numbers other than the above.

Standard table

PKP2□ type: Mounting angle dimension 20 mm

High torque stepper motor PKP series, PKP2□ type: Mounting angle dimension 20 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

PKP5□ type: Mounting angle dimension 28 mm

High torque stepper motor PKP series, PKP5□ type: Mounting angle dimension 28 mm, standard table

* Please refer to the digital catalog for information on part numbers other than the above.

Part Number
PKP225U09B-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

1,918,430 VND

1 Piece(s) 14 Day(s) Motor Unit28Two-phase1.80.09NoUnipolar0.1 or LessN/A-0.6Dual axis shaftN/AConnection Cable-95--Metric size-Connector connection method

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Voltage Specifications DC Specifications Control Method Open loop Gearhead type Standard

Please check the type/dimensions/specifications of the part PKP225U09B-L in the High Torque 2-Phase Stepping Motor, Standard type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP225U09B-L trong chuỗi High Torque 2-Phase Stepping Motor, Standard type, PKP Series.

Products like this...

Part Number
PKP213D05A-R2EL
PKP213D05A-R2EL-L
PKP213D05B
PKP225U09B2
PKP225U09B2-L
PKP225U09M2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Accuracy Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Shaft Diameter Serial Number Cable Identification

3,520,651 VND

1 Piece(s) 19 Day(s) Motor Unit20Two-phase1.80.02NoBipolar0.1 or LessN/A-N/ASingle axis shaftAvailableN/A-53200P/RLine Driver OutputMetric size-Connector connection method

3,847,350 VND

1 Piece(s) 19 Day(s) Motor Unit20Two-phase1.80.02NoBipolar0.1 or LessN/A-0.6Single axis shaftAvailableConnection cable-53200P/RLine Driver OutputMetric size-Connector connection method

1,949,810 VND

1 Piece(s) 15 Day(s) or more Motor Unit20Two-phase1.80.02NoBipolar0.1 or LessN/A-N/ADual axis shaftN/AN/A-53--Metric size-Connector connection method

1,755,080 VND

1 Piece(s) 14 Day(s) Motor Unit28Two-phase1.80.09NoUnipolar0.1 or LessN/A-N/ADual axis shaftN/AN/A-95--Metric size2Connector connection method

1,775,240 VND

1 Piece(s) 14 Day(s) Motor Unit28Two-phase1.80.09NoUnipolar0.1 or LessN/A-0.6Dual axis shaftN/AConnection cable-95--Metric size2Connector connection method

3,424,753 VND

1 Piece(s) 19 Day(s) Motor Unit28Two-phase1.80.09NoUnipolar0.1 or LessAvailable-N/ASingle axis shaftN/AN/A-95--Metric size2Connector connection method