(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
Part Number |
---|
PKP264U10A2-SG10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Accessory | Motor winding specification | Motor Case Length | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,905,746 VND 3,515,171 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | 1.8 | 2.7 | Unipolar | 0.75 | ~3 | 10 | N/A | Single axis shaft | N/A | 10 | 4 | 2 |
Loading...Tải…
Power Supply | Two-phase | Voltage Specifications | DC Specifications | Control Method | Open loop |
---|---|---|---|---|---|
Reducer | Presence | Encoder | N/A | Gearhead type | SH |
Shaft Diameter | Metric size |
Please check the type/dimensions/specifications of the part PKP264U10A2-SG10 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP264U10A2-SG10 trong chuỗi High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series.
Part Number |
---|
PKP223D15A-SG18-L |
PKP223D15A-SG36 |
PKP223D15A-SG36-L |
PKP264U10A2-SG18 |
PKP264U10A2-SG3.6 |
PKP264U10A2-SG36 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Reduction Ratio | Cable Length (m) | Shaft Shape | Accessory | Motor winding specification | Motor Case Length | Serial Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,075,439 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Combination | 28 | 0.1 | 0.4 | Bipolar | - | ~0.4 | 18 | 0.6 | Single axis shaft | Connection Cable | 15 | 3 | - | ||
3,914,522 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | N/A | Single axis shaft | N/A | 15 | 3 | - | ||
4,075,439 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Combination | 28 | 0.05 | 0.4 | Bipolar | - | ~0.4 | 36 | 0.6 | Single axis shaft | Connection Cable | 15 | 3 | - | ||
4,340,657 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | 1.8 | 3 | Unipolar | 0.75 | ~3 | 18 | N/A | Single axis shaft | N/A | 10 | 4 | 2 | ||
3,905,746 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | 1.8 | 1 | Unipolar | 1.17 | ~1 | 3.6 | N/A | Single axis shaft | N/A | 10 | 4 | 2 | ||
4,340,657 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | 1.8 | 4 | Unipolar | 0.75 | ~4 | 36 | N/A | Single axis shaft | N/A | 10 | 4 | 2 |