(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      3,350,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP264D28A2-SG10 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

3,905,746 VND

3,515,171 VND

1 Piece(s) 19 Day(s) Motor Unit601.82.7Bipolar0.75~310N/ASingle axis shaftN/A2842

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Encoder N/A Gearhead type SH
Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP264D28A2-SG10 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP264D28A2-SG10 trong chuỗi High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series.

Products like this...

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP264D28A2-SG18
PKP264D28A2-SG3.6
PKP264D28A2-SG36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftConnection Cable153-

3,914,522 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/A153-

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftConnection Cable153-

4,340,657 VND

1 Piece(s) 19 Day(s) Motor Unit601.83Bipolar0.75~318N/ASingle axis shaftN/A2842

3,905,746 VND

1 Piece(s) 19 Day(s) Motor Unit601.81Bipolar1.17~13.6N/ASingle axis shaftN/A2842

4,744,138 VND

1 Piece(s) 19 Day(s) Motor Unit601.84Bipolar0.75~436N/ASingle axis shaftN/A2842