(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Number)

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,350,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

Part Number
PKP264U10B-SG10-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

4,515,107 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination600.182.7Unipolar-~3100.6Dual axis shaftConnection Cable104-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Encoder N/A Gearhead type SH
Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP264U10B-SG10-L in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKP264U10B-SG10-L trong chuỗi High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series.

Products like this...

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP264U10B-SG18
PKP264U10B-SG18-L
PKP264U10B-SG3.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Accessory Motor winding specification Motor Case Length Serial Number

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftConnection Cable153-

3,914,522 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/A153-

4,075,439 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftConnection Cable153-

4,593,598 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination600.13Unipolar-~318N/ADual axis shaftN/A104-

4,754,515 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination600.13Unipolar-~3180.6Dual axis shaftConnection Cable104-

4,353,994 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination600.51Unipolar-~13.6N/ADual axis shaftN/A104-